Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Guide Cylinder - MGP

Guide your movements precisely

  • Get a precise guide movement – ±0.03° of rotating accuracy
  • Design compact and lightweight machines – Reduced weight and required space due to guide rod and plate construction
  • Adapt it easily to your application – Wide range of product variation available.

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 400 mm (depending upon bore size)
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting
  • Battery manufacturing compatible version available
  • Auto switches can be mounted on 2 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bearing Type
Bore Size
Port Thread Type
Lube-retainer
Stroke
  []
Auto Switch
Lead Wire Length
Number of Auto Switches