AW
Metric, North American & European Specifications
Airline Equipment
Product catalogue
Metric, North American & European Specifications
Minimizes space and piping due to the integration of the filter and the regulator
Bowl can be attached and detached with one hand
Standard drain cock for one-touch drain exhaust
Built in pressure gauge
Direct operated, relieving style
Cost effective and clean looking design
Related information
Features Catalogue
Ask our experts
Advanced search
Connection
M5
1/8
1/4
3/8
1/2
3/4
1
Nominal Filtration Rating
0.01 µm (micro mist separator)
0.3 µm (mist separator)
5 µm
2 µm
10 µm
20 µm
40 µm
70 µm
100 µm
Pressure Gauge
Round type pressure gauge
Square embedded type pressure gauge
Digital pressure switch
Handle built-in pressure gauge
Mounting
Bracket
Set nut
Modular FRL
Other features
Stainless steel
Non-relieving
High temperature
Low temperature
Set Pressure Range
0.02 to 0.2 MPa
0.05 to 0.85 MPa
High pressure
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
Do you want to see more clearly the differences between products?
Click here to compare results
No results found that matches your search criteria