4 & 5 Port
SYJA
Manifold
Directional Control Valves
Product catalogue
Manifold
Bar stock type manifolds for SYJA 4 & 5 port valves
Common SUP/Common EXH
Body ported and base mounted types.
Related information
Features Catalogue
Ask our experts
Advanced search
Variation
Individual valve
Manifold
Number of ports
3 port
4 & 5 port
Actuation type
2 position single
2 position double
3 position closed centre
3 position exhaust centre
3 position pressure centre
Normally closed
Normally open
Body type
Body ported
Base mounted
Port size
M3
M5
1/8
1/4
3/8
1/2
3/4
1
1 1/4
1 1/2
2
One-touch fitting for ø4
One-touch fitting for ø6
One-touch fitting for ø8
One-touch fitting for ø10
One-touch fitting for ø5/32"
One-touch fitting for ø1/4"
One-touch fitting for ø5/16"
Operating pressure range (MPa)
-0.1012 - 0.2
-0.1012 - 1.0
-0.1 - 0.7
-0.1 - 1.0
0 - 1.0
0.1 - 0.7
0.1 - 0.9
0.1 - 1.0
0.15 - 0.7
0.15 - 1.0
0.2 - 0.8
0.2 - 0.9
0.2 - 1.0
Stations
2 stations
3 stations
4 stations
5 stations
6 stations
7 stations
8 stations
9 stations
10 stations
11 stations
12 stations
13 stations
14 stations
15 stations
16 stations
17 stations
18 stations
19 stations
20 stations
Cylinder bore size at 100 mm/s or less
50 mm or less
63 mm
80 mm
100 mm
125 mm
140 mm
160 mm
180 mm
200 mm
250 mm
300 mm
Cylinder bore size at 300 mm/s or less
32 mm or less
40 mm
50 mm
63 mm
80 mm
100 mm
125 mm
140 mm
160 mm
180 mm
200 mm
250 mm
Cylinder bore size at 500 mm/s or less
25 mm or less
32 mm
40 mm
50 mm
63 mm
80 mm
100 mm
125 mm
140 mm
160 mm
180 mm
200 mm