Chemical Liquid Valves and Accessories
LVH
Industry Solutions
Product catalogue
LVH
High purity valve for chemical liquid, manually operated
Applicable fluid: Chemical liquid (acetone, isopropyl alcohol, sulfuric acid, deionized water...)
High flow rates up to 113 l/min. Orifice diameter: 4 to 22 mm
Port size: 1/8 to 1
Body material: PFA, stainless steel or PPS
Option: body wetted parts equivalent to EP grade.