Chemical Liquid Valves and Accessories
LVD
Industry Solutions
Product catalogue
LVD
High purity air or manually operated compact valve.
Applicable fluid: chemical liquid.
High flow rates, up to 114 l/min.
Fittings or tube extensions integrated in the valve.
Pilot port can be selected from 4 directions.
Options: with flow rate adjustment, bypass, indicator, high back pressure (0.5 MPa).