Electronics Industry
Photovoltaic Industry
Chemical Products
Chemical Products
LVA
Industry Solutions
Product catalogue
LVA
High purity valve for chemical liquid, air operated
Applicable fluid: Chemical liquid (acetone, isopropyl alcohol, sulfuric acid, deionized water...)
High flow rates up to 113 l/min. Orifice diameter: 2 to 22 mm
Port size: 1/8 to 1
Body material: PFA, stainless steel or PPS
Options: With flow rate adjustment, with indicator, with by-pass, high back pressure (0.5 MPa) tolerant, Low water hammer type, body wetted parts equivalent to EP grade.