Product selection
×

Go to details
Part number

My account

×

Product catalogue

IZT40/41/42, Bar Type Ionizer, Separate Controller and Power Supply Module

  • IZT40: Basic type / IZT41: AC type / IZT42: Dual AC type
  • IZT41/IZT42: Compatible with IO-Link
  • Potential amplitude: As low as 25 V or less
  • Rapid neutralisation of static electricity: As fast as 0.1 s
  • Compact: Height 37 mm x Width 30 mm
  • One controller can control a maximum of 4 ionizers
  • Monitor and operate bars which are installed in an inaccessible location
  • Multiple alarms & functions.

Configure your product

 
Model
Bar Length
Emmiter Cartridge, Material
High-voltage Cable Length
One-touch fitting
Plug Position
Input, Output Specification
Power Supply Cable Length
Communication Cable Entry Direction/Length
Bar Bracket
DIN Rail Bracket for Controller &
High-voltage Power Supply
Option