Product selection
×

Go to details
Part number

My account

×

Product catalogue

High-Precision Digital Pressure Switch - ISE7#/ISE7#G/ISE79S

Obtain More

  • Use it in your high-pressure applications - Even suitable for high-pressure work up to 50 MPa
  • Ensure more visibility from anywhere - Angled display & 336º rotation possible after installation
  • Use it safely with fluids - Wide range of applicable fluids commonly used in several industrial processes
  • Enjoy IO-Link advantages - Your one supplier for your automation needs.

And much more

  • Repeatability: ±0.5 % F.S. or less
  • Output: IO-Link and NPN/PNP
  • Selectable response times
  • IP67 enclosure
  • Consumption: 35 mA or less.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Pressure Range
Piping
Orifice
Unit Specification
Lead Wire
Bracket
Operation Manual/Calibration Certificate