Standard Regulators
IRV
Airline Equipment
Product catalogue
IRV
The IRV series vacuum regulator was developed to upgrade the design of the T203 model in a more compact size and to expand the range of vacuum regulators. Thread sizes available include Rc(PT), NPT and G(PF).
Related information
Features Catalogue
Ask our experts
Advanced search
Connection
M5
1/8
1/4
3/8
1/2
3/4
1
1 1/2
1 1/4
2
ø4 mm tubing
ø6 mm tubing
ø8 mm tubing
ø10 mm tubing
ø5/32" tubing
ø1/4" tubing
ø5/16" tubing
ø3/8" tubing
Pressure Gauge
Round type pressure gauge
Square embedded type pressure gauge
Digital pressure switch
Handle built in pressure gauge
Repeatability
Standard
3
1 F.S.
0.5 F.S
Sensitivity
Standard
1% F.S.
0.2% F.S.