
Product catalogue
Based on our successful ZSE/ISE 40 Series, our new high precision digital pressure switch, Series ZSE40 A(F) / ISE40A, with dual colour display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analogue output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 slave monitors whilst setting the master. With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE40 A(F) / ISE40A include a power saving function, which reduces energy consumption by up to 20%, various piping options and direct or panel mounting capabilities.
Based on our successful ZSE/ISE 40 Series, our new high precision digital pressure switch, Series ZSE40 A(F) / ISE40A, with dual colour display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analogue output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 slave monitors whilst setting the master. With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE40 A(F) / ISE40A include a power saving function, which reduces energy consumption by up to 20%, various piping options and direct or panel mounting capabilities.
SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.
IFW series flow switches detect and confirm liquid flow. They are applicable to general industrial machines and various other applications. The IFW series will detect the flow of water and other non-corrosive fluids. The detection range is from 1 to 50 liters per minute. The flow setting can be adjusted with a screwdriver from the outside of the unit without removing the cover.
Following an extensive review of our popular Solid State IS1000 pressure switch, our R&D engineers have totally redesigned the product and have added even more performance improvements. Its replacement reed type pressure switch, our new Series IS10, is now around 11% shorter and 16% lighter than the previous model. As the pressure switch can be connected directly to modular F.R.L. units improved handling and mounting is ensured and with easier setting and a clearer visual display, operational performance is enhanced. Suitable for use with pressure ranges from 0.1 to 0.6 MPa, depending on your selected model, the new Series IS10 offers a service life of five million cycles and is both RoHS and CE compliant.
Pneumatic pressure switch series IS3000 can be used for small electrical loads of 10mA such as relays and programmable controllers. IS3000 has a high frequency operation of 1 cycle/sec and a long life of 10 million cycles due to piston construction. Calibration ranges from 0.1 to 0.7 MPa.
The ISA series is a non-contact style air catch sensor for applications requiring confirmation of work present for machining operations. Due to the construction of the sensor, fluctuations in the supply pressure does not influence operations. The ISA series is IP66 rated and is dust proof and drip proof.