Product selection
×

Go to details
Part number

My account

×

Product catalogue

HRZ, High Performance Specialty Chiller, Double Inverter Type

  • Double Inverter Type.
  • Temperature range setting: 10 to 60°C/ -20 to 90°C.
  • Cooling capacity: 10 kW.
  • Temperature stability: ±0.1°C.
  • Refrigerant: R404A (HFC).

Configure your product

 
Circulating Fluid
Option