Temperature Control Equipment
Circulating Fluid Temperature Controller
HRR
Industry Solutions
Product catalogue
HRR
Air or water-cooled chiller mounted in a 19-inch rack
Cooling and heating capacity range: 1 kW to 2.5 kW and 450 W to 550 W respectively
Temperature Stability: ± 0.1ºC. Set temperature range: 10 to 35ºC
Self-diagnosis function with 23 different alarm codes
Front Access: simple to control, service and maintain with all filters and drainage via the front panel.