
Product catalogue
Fluoropolymer tubing series TH is available in 4 color variations (translucent, black, red, blue) and 8 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, One-touch fittings series KQ2, KJ, miniature fittings series M, MS and insert fittings series KF. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
Series KFG2 fittings can operate with ambient operating fluid temperatures of -65 to 260ºC (swivel elbow type -5 to 150ºC). With their stainless steel 316 construction and unique non-rubber seal insert connection, these grease-free fittings offer high levels of corrosion resistance, and can be used with numerous piping materials including FEP, PFS, soft and regular nylon, polyurethane and polyoelfin. Available in male elbow, male connector, male branch tee, straight union, union tee, bulkhead union, union elbow, swivel elbow and female connector options, the KFG2 fittings can accommodate tube sizes from 4mm to 16mm and 1/8" to 1/2" with port sized thread connections from R1/8 to R1/2 and 1/8NPT to 1/2NPT.
SMC high purity HYPER FITTING series LQ* responds to the latest demands in process control. From parts cleaning to assembly and packaging, all processes are controlled for cleanliness, and the use of new PFA virtually eliminates particle generation and TOC (total organic carbon) allowing confident use for the most demanding applications. If chemistries or flow requirements are changed duing process, our face seal design allows for quick change of tubing, and/or tube diameters, using the same fitting body.
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8" – 1/2" respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8" – 1/2" respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.
Series TIL high purity fluoropolymer tubing is available as standard in inch sizes of 50' and 100' rolls. The TIL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water. The TIL series is also compatible with maximum fluid temperatures of up to 200°C.
Series TL high purity fluoropolymer tubing is available as standard in metric sizes of 10m or 20m rolls. The TL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water.