Product selection
×

Go to details
Part number

My account

×

ZK2 Series

The all-in-one silent energy saving solution

If you need to generate vacuum, why not do it while consuming significantly less air at the same time?

ZK2 is an all-in-one solution that incorporates: a supply valve, a release valve, a vacuum switch, a vacuum break flow adjustment needle, a suction filter and a silencer. Thus it provides you with immediate savings in installation and maintenance expenditure.

Furthermore, ZK2 is an energy saving solution that promotes efficient air consumption thanks to a 2-stage ejector which, in principle, increases air suction by 50% while reducing the air consumption by 30%. The consumption can be reduced a further 90% when choosing the digital pressure switch with energy saving function, which allows intermittent energising; i.e. the vacuum unit only gets activated when vacuum level falls below the desired value.

In summary, with ZK2 Series you will:

  • Achieve efficiency- Ejector, pump and manifold system in a single unit
  • Get compactness and lightness- Ideal solution for moving tools
  • Reduce your air consumption - Energy saving digital vacuum switch and a 2-stage ejector
  • Make your work place quieter - High performance silencer.

Does this product suit your needs?

Visit our online product catalogue to obtain all you need for building your solution: stock availability, 3D model, CAD file, operation manual, data sheet and much more

ZK2 related information

See for yourself "The all-in-one silent energy saving solution"