Sensors & Switches
We can definitely help you with that.
Sensors play quite a critical role within factory automation. They are responsible for gathering relevant information about a given automated process, so that decisions can be taken.
Sensor measuring needs are as vast as the solutions we have to cater for them.
Do you need….
SMC’s sensors & switches fulfil all common automation processes including main industries such as food or electronics.
If you have any queries regarding the best solution for your application, contact our experts now.
Expect a diverse range for measuring both pressure and flow
Visit our online product catalogue to obtain all you need for building your solution: stock availability, 3D model, CAD file, operation manual, data sheet and much more.
Integrated display
Remote Type
Consider products that can be deployed today which, at the same time, are ready to exploit benefits in the future.
Designed for monitoring in small spaces
More & Quicker information at your disposal
Obtain More
Designed to check at a glance if the workpiece is placed or not
In dangerous areas where a tool is working, when the operator does not need to visualise the screen values next to the applications, or when a sensor in an inaccessible place is needed; under these conditions, maybe what you are looking for is a remote type sensor.
Take a look at our PSE remote type pressure sensor catalogue and find the monitor that helps to minimise your risk.
Stands up to the pressure
Ideal solution for detecting minimal differences
Visualise simplification
Designed to connect up to 4 different sensors.
Designed to be mounted very close to each other
For air
For general fluids
Integrate a flow meter in the plant control environment and discover your real consumption.
Resistant visual monitoring solution
Helping your efficiency
Great in measurement capabilities and compact in size
Designed for the precise suction confirmation of very small workpieces
Do you use IO-Link communication? We do too. Control the huge number of flow meters and sensors across the plant.
Predict your line problems easily
Visible cost reduction