Model
-- Choose an option --
LQ1L11 (Thread 1/8", Tubing Size mm 4x3)
LQ1L12 (Thread 1/8", Tubing Size mm 3x2)
LQ1L1A (Thread 1/8", Tubing Size 1/8" x 0.086")
LQ1L21 (Thread 1/8", Tubing Size mm 6x4)
LQ1L22 (Thread 1/8", Tubing Size mm 4x3)
LQ1L23 (Thread 1/4", Tubing Size mm 6x4)
LQ1L24 (Thread 1/4", Tubing Size mm 4x3)
LQ1L2A (Thread 1/8", Tubing Size 1/4" x 5/32")
LQ1L2B (Thread 1/8", Tubing Size 3/16" x 0.127")
LQ1L2C (Thread 1/8", Tubing Size 3x2 or 1/8" x 0.086")
LQ1L2D (Thread 1/4", Tubing Size 1/4" x 5/2")
LQ1L2E (Thread 1/4", Tubing Size 3/16" x 0.127")
LQ1L2F (Thread 1/4", Tubing Size 3x2 or 1/8" x 0.086")
LQ1L31 (Thread 1/4", Tubing Size mm 10x8)
LQ1L310 (Thread 1/8", Tubing Size mm 8x6)
LQ1L32 (Thread 1/4", Tubing Size mm 8x6)
LQ1L33 (Thread 1/4", Tubing Size mm 6x4)
LQ1L34 (Thread 3/8", Tubing Size mm 10x8)
LQ1L35 (Thread 3/8", Tubing Size mm 8x6)
LQ1L36 (Thread 3/8", Tubing Size mm 6x4)
LQ1L37 (Thread 3/8", Tubing Size mm 4x3)
LQ1L39 (Thread 1/8", Tubing Size mm 10x8)
LQ1L3A (Thread 1/4", Tubing Size 3/8" x 1/4")
LQ1L3B (Thread 1/4", Tubing Size 1/4" x 5/32")
LQ1L3C (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1L3D (Thread 3/8", Tubing Size 1/4" x 5/32")
LQ1L3E (Thread 3/8", Tubing Size 3x2 or 1/8" x 0.086")
LQ1L3F (Thread 1/8", Tubing Size 3/8"x1/4")
LQ1L41 (Thread 3/8", Tubing Size mm 12x10)
LQ1L410 (Thread 1/8", Tubing Size mm 12x10)
LQ1L42 (Thread 3/8", Tubing Size mm 10x8)
LQ1L43 (Thread 1/2", Tubing Size mm 12x10)
LQ1L44 (Thread 1/2", Tubing Size mm 10x8)
LQ1L45 (Thread 1/2", Tubing Size mm 8x6)
LQ1L46 (Thread 1/2", Tubing Size mm 6x4)
LQ1L49 (Thread 1/4", Tubing Size mm 12x10)
LQ1L4A (Thread 3/8", Tubing Size 1/2" x 3/8")
LQ1L4B (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1L4C (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1L4D (Thread 1/2", Tubing Size 3/8" x 1/4")
LQ1L4E (Thread 1/2", Tubing Size 1/4" x 5/32")
LQ1L4F (Thread 1/2", Tubing Size 3x2 or 1/8" x 0.086")
LQ1L4G (Thread 1/4", Tubing Size 1/2" x 3/8")
LQ1L4H (Thread 1/8", Tubing Size 1/2" x 3/8")
LQ1L51 (Thread 1/2", Tubing Size mm 19x16)
LQ1L52 (Thread 1/2", Tubing Size mm 12x10)
LQ1L53 (Thread 3/4", Tubing Size mm 19x16)
LQ1L54 (Thread 3/4", Tubing Size mm 12x10)
LQ1L55 (Thread 3/4", Tubing Size mm 10x8)
LQ1L57 (Thread 3/4", Tubing Size mm 6x4)
LQ1L58 (Thread 1/4", Tubing Size mm 19x16)
LQ1L59 (Thread 3/8", Tubing Size mm 19x16)
LQ1L5A (Thread 1/2", Tubing Size 3/4" x 5/8")
LQ1L5B (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1L5C (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1L5D (Thread 3/4", Tubing Size 1/2" x 3/8")
LQ1L5E (Thread 3/4", Tubing Size 3/8" x 1/4")
LQ1L5F (Thread 3/4", Tubing Size 1/4" x 5/32")
LQ1L5G (Thread 1/4", Tubing Size 3/4" x 5/8")
LQ1L5H (Thread 3/8", Tubing Size 3/4" x 5/8")
LQ1L61 (Thread 3/4", Tubing Size mm 25x22)
LQ1L62 (Thread 3/4", Tubing Size mm 19x16)
LQ1L63 (Thread 1", Tubing Size mm 25x22)
LQ1L64 (Thread 1", Tubing Size mm 19x16)
LQ1L65 (Thread 1", Tubing Size mm 12x10)
LQ1L67 (Thread 1/2", Tubing Size mm 25x22)
LQ1L6A (Thread 3/4", Tubing Size 1" x 7/8")
LQ1L6B (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1L6C (Thread 1", Tubing Size 1" x 7/8")
LQ1L6D (Thread 1", Tubing Size 3/4" x 5/8")
LQ1L6E (Thread 1", Tubing Size 1/2" x 3/8")
LQ1L6G (Thread 3/8", Tubing Size 1" x 7/8")
-- Choose an option --