Product selection
×

Go to details
Part number

My account

×

Product catalogue

High-Speed Pilot Operated Solenoid Valve - DXT1215

Full steam ahead

  • Achieve fast actuator movements - Response time ON at 2.5 ms and OFF at 3 ms
  • Use it in narrow places - Compact size of 91.5 x 16 x 34 mm
  • Get great protection against water - IP67 enclosure.

And much more

  • 3-port valve
  • Flow rate up to 346 l/min (ANR)
  • Power consumption: 1.5 W (with power-saving circuit)
  • Electrical entry: M8 connector.

Configure your product

 
Coil
Rated Voltage
Cable length
Light and Surge Voltage Suppressor
4A, 2B Port Size, Thread Piping
Thread Type