Product selection
×

Go to details
Part number

My account

×

Product catalogue

High-Speed Pilot Operated Solenoid Valve - DXT1215

Full steam ahead

  • Achieve fast actuator movements - Response time ON at 2.5 ms and OFF at 3 ms
  • Use it in narrow places - Compact size of 91.5 x 16 x 34 mm
  • Get great protection against water - IP67 enclosure.

And much more

  • 5-port valve
  • Flow rate up to 346 l/min (ANR)
  • Power consumption: 1.5 W (with power-saving circuit)
  • Electrical entry: M8 connector.

Configure your product

DXT1215T-5WOU-01N
Coil
Rated Voltage
Cable length
Light and Surge Voltage Suppressor
4A, 2B Port Size, Thread Piping
Thread Type
Made to Order

Light and Surge Voltage Suppressor
U (w/Light/Surge Voltage Suppressor, Non-polar)
Cable length
WO (M8 Connector w/o Connector)
4A, 2B Port Size, Thread Piping
01 (1/8)
Thread Type
N (NPT)
Coil
T (With power saving circuit)
Rated Voltage
5 (24VDC)
Made to Order
None
Weight
0.280 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version