Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-C73/C80-588, Reed Switch, Band Mounting, Grommet, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Power voltage: 100VAC/24V DC (4 to 8V DC).
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDLJ2, CDM2, CDBM2, CDVM3, 5, CDLM2, CDG1/MGG, CDLG1, RSDG, MGC, MLGC, RHC, REC.

Configure your product

D--588
Model
Lead Wire Length