Others
Pulp and Paper
Cylinder
Standard Air Cylinder
CP96-C
Industry Solutions
Product catalogue
CP96-C
CP96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
New types added: Standard for double rod, Non-rotating rod for double and single rod.
Rod boot option added for the standard type.
Integrated function of the air cushion and the bumper.
Bore sizes (mm): 32 ~ 100.
Strokes up to 2000 mm.
Weight reduced by up to 15% thanks to the new the design of the cover and the piston.
Many made to order available.