Model
-- Choose an option --
LQ1H11 (Thread 1/8", Tubing Size mm 4x3)
LQ1H12 (Thread 1/8", Tubing Size mm 3x2)
LQ1H1A (Thread 1/8", Tubing Size 1/8" x 0.086")
LQ1H21 (Thread 1/8", Tubing Size mm 6x4)
LQ1H22 (Thread 1/8", Tubing Size mm 4x3)
LQ1H23 (Thread 1/4", Tubing Size mm 6x4)
LQ1H24 (Thread 1/4", Tubing Size mm 4x3)
LQ1H2A (Thread 1/8", Tubing Size 1/4" x 5/32")
LQ1H2B (Thread 1/8", Tubing Size 3/16" x 0.127")
LQ1H2C (Thread 1/8", Tubing Size 3x2 or 1/8" x 0.086")
LQ1H2D (Thread 1/4", Tubing Size 1/4" x 5/32")
LQ1H2E (Thread 1/4", Tubing Size 3/16" x 0.127")
LQ1H2F (Thread 1/4", Tubing Size 3x2 or 1/8" x 0.086")
LQ1H31 (Thread 1/4", Tubing Size mm 10x8)
LQ1H310 (Thread 1/8", Tubing Size mm 8x6)
LQ1H32 (Thread 1/4", Tubing Size mm 8x6)
LQ1H33 (Thread 1/4", Tubing Size mm 6x4)
LQ1H34 (Thread 3/8", Tubing Size mm 10x8)
LQ1H35 (Thread 3/8", Tubing Size mm 8x6)
LQ1H36 (Thread 3/8", Tubing Size mm 6x4)
LQ1H37 (Thread 3/8", Tubing Size mm 4x3)
LQ1H39 (Thread 1/8", Tubing Size mm 10x8)
LQ1H3A (Thread 1/4", Tubing Size 3/8" x 1/4")
LQ1H3B (Thread 1/4", Tubing Size 1/4" x 5/32")
LQ1H3C (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1H3D (Thread 3/8", Tubing Size 1/4" x 5/32")
LQ1H3E (Thread 3/8", Tubing Size 3x2 or 1/8" x 0.086")
LQ1H3F (Thread 1/8", Tubing Size 3/8"x1/4")
LQ1H41 (Thread 3/8", Tubing Size mm 12x10)
LQ1H42 (Thread 3/8", Tubing Size mm 10x8)
LQ1H43 (Thread 1/2", Tubing Size mm 12x10)
LQ1H44 (Thread 1/2", Tubing Size mm 10x8)
LQ1H45 (Thread 1/2", Tubing Size mm 8x6)
LQ1H46 (Thread 1/2", Tubing Size mm 6x4)
LQ1H49 (Thread 1/4", Tubing Size mm 12x10)
LQ1H410 (Thread 1/8", Tubing Size mm 12x10)
LQ1H4A (Thread 3/8", Tubing Size 1/2" x 3/8")
LQ1H4B (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1H4C (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1H4D (Thread 1/2", Tubing Size 3/8" x 1/4")
LQ1H4E (Thread 1/2", Tubing Size 1/4" x 5/32")
LQ1H4F (Thread 1/2", Tubing Size 3x2 or 1/8" x 0.086")
LQ1H4H (Thread 1/8", Tubing Size 1/2" x 3/8")
LQ1H4G (Thread 1/4", Tubing Size 1/2" x 3/8")
LQ1H51 (Thread 1/2", Tubing Size mm 19x16)
LQ1H52 (Thread 1/2", Tubing Size mm 12x10)
LQ1H53 (Thread 3/4", Tubing Size mm 19x16)
LQ1H54 (Thread 3/4", Tubing Size mm 12x10)
LQ1H55 (Thread 3/4", Tubing Size mm 10x8)
LQ1H57 (Thread 3/4", Tubing Size mm 6x4)
LQ1H58 (Thread 1/4", Tubing Size mm 19x16)
LQ1H59 (Thread 3/8", Tubing Size mm 19x16)
LQ1H5A (Thread 1/2", Tubing Size 3/4" x 5/8")
LQ1H5B (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1H5C (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1H5D (Thread 3/4", Tubing Size 1/2" x 3/8")
LQ1H5E (Thread 3/4", Tubing Size 3/8" x 1/4")
LQ1H5F (Thread 3/4", Tubing Size 1/4" x 5/32")
LQ1H5G (Thread 1/4", Tubing Size 3/4" x 5/8")
LQ1H5H (Thread 3/8", Tubing Size 3/4" x 5/8")
LQ1H61 (Thread 3/4", Tubing Size mm 25x22)
LQ1H62 (Thread 3/4", Tubing Size mm 19x16)
LQ1H63 (Thread 1", Tubing Size mm 25x22)
LQ1H64 (Thread 1", Tubing Size mm 19x16)
LQ1H65 (Thread 1", Tubing Size mm 12x10)
LQ1H66 (Thread 1/2", Tubing Size mm 25x22)
LQ1H6A (Thread 3/4", Tubing Size 1" x 7/8")
LQ1H6B (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1H6C (Thread 1", Tubing Size 1" x 7/8")
LQ1H6D (Thread 1", Tubing Size 3/4" x 5/8")
LQ1H6E (Thread 1", Tubing Size 1/2" x 3/8")
LQ1H6F (Thread 1/2", Tubing Size 1" x 7/8")
-- Choose an option --