Electronics Industry
Photovoltaic Industry
Handling
Intermediate Stop
CJ2-Z
Industry Solutions
Product catalogue
CJ2-Z
Round Air Cylinder, Single/Double Acting, Single/Double Rod, Non Rotating, Direct Mounting, and Built-in Speed Controller options.
Bore sizes (mm): 6, 10 and 16.
Strokes up to 400 mm.
Many head covers and mounting brackets available as standard.
Fine adjustment of the auto switch position by just loosening one screw.
2-colour indication solid state auto switches can be mounted.
Rubber bumper / Air cushion.
Many made to order available.