Product selection
×

Go to details
Part number

My account

×

Product catalogue

CH(D)2, JIS Hydraulic Cylinder, Double Acting, Single Rod

  • JIS standard hydraulic cylinder
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm): 25 to 1800
  • 3.5MPa
  • 10 mounting types
  • Auto switch capable

Configure your product

CH2-
Magnet
Series
Action
Mounting
Bore Size
Rod Dimension
Stroke
 
Rod End Nut
Rod Boot and Cushion
Port Location
Auto Switch
Lead Wire or Prewired Connector
Number