Product selection
×

Go to details
Part number

My account

×

Product catalogue

CCT, Air Hydro Converter

  • Air-hydro converter, series CCT
  • Converter size (mm): 63, 100, 160
  • Stroke range (mm): 50 to 800
  • Operating pressure: 0 to 0.7MPa
  • Proof pressure: 1.05MPa
  • Fluid: turbine oil (40 to 100cSt)

Configure your product

 
Nominal Size
Stroke