Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Radial Style, Cam Style - MHY2

  • Maximum gripping moment 2.28 Nm at 0.5 MPa
  • Finger opening angle from -3° to 180°
  • Double acting
  • Repeatability: ±0.2 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

MHY2-D
Bore Size
Finger Option
Auto Switch
Lead Wire or Prewired Connector
Number