Industry Solutions
Food Industry
Cheese Industry
Big Actuators
Cylinders
C96-C
Industry Solutions
Product catalogue
C96-C
C96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
New types added: Standard for double rod, Non-rotating rod for double and single rod and Smooth cylinder for single rod.
Rod boot option added for the standard type.
Integrated function of the air cushion and the bumper.
Bore sizes (mm): 32 ~ 100.
Strokes up to 1900 mm.
Weight reduced by up to 17% thanks to the new the design of the cover and the piston.
Many made to order available.