Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)S1-XC10, Air Cylinder, Double Acting, Dual Stroke Cylinder/Double Rod Type

  • Air cylinder, double acting, double rod
  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
  • Mountings: basic, foot, flange, trunnion
  • Rod boots and cushions available
  • Auto switch capable for 125mm~200mm bores.

Configure your product

 
Magnet
Mounting
Tube Material
Type
Bore Size
Thread Type
Stroke A (For other strokes, consult SMC)
Suffix A
Stroke B (Maximum value for A+B: 1000 mm(ø125, ø140), 1200 mm(ø160 to ø300))
  []
Suffix B
Auto Switch
Lead Wire or Prewired Connector
Number