Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)A2-Z, Air Cylinder Standard Type, Double Acting Single Rod

  • Double acting, single rod, standard type
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 25 to 1800
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Tube Material
Bore Size
Thread Type
Lube-retainer
Stroke
  []
Rod Boot
Cushion
Bracket 1
Bracket 2
Auto Switch
Lead Wire or Prewired Connector
Number