
Product catalogue
SMC redesigns its air preparation modular units, the AC series, to drive enhanced handling and space savings. With a double layer structure bowl guard for better visibility and extended working life, an in-bowl assembled element construction together with a new bracket system that allows for initial tightening by hand, and integrated pressure gauges and switches, this series brings reduced time and space for maintenance. Ideal for automotive, facility and machine manufacturing, these highly flexible F.R.L. units also feature interchangeable, modular mounting.
The cost effective and clean looking AC-A series allows you to pick a combination of modular style air preparation equipment that best suits your needs. The series, available in 8 size options to ensure optimum performance, offers energy savings, with higher flow rates. Simple assembly and maintenance reduces downtime.
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
Clean air or nitrogen applications requiring high levels of filtration accuracy now have an outstanding solution thanks to development engineers from SMC, the world leaders in automation solution and their Series SF clean air filter.
Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.
Clean regulator series SRH is a contamination controlled stainless steel regulator designed to minimize residual fluid. Design includes an intake/exhaust port in the diaphragm compartment, which facilitates flow. SRH has outstanding corrosion resistance. All metal parts in contact with fluid use stainless steel SUS316.
High precision, low flow consumption, stainless steel regulator SRP has excellent corrosion resistance. SUS316 is used for all metal parts in contact with the fluid. Consistent clean room production is achieved by cleaning, assembling, inspecting, and sealing in double packaging in a class 10,000 environment.