Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-VQZ**5*, 1000 Series, 5 Port Solenoid Valve, Base Mounted

  • Compatible with battery manufacturing
  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • Effective area mm 2 (Cv):
    metal seal 2.2 (0.12) - 16.2 (0.9); rubber seal 3.6 (0.2) - 21.6 (1.2)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W, high pressure 1.5W:
    metal seal 25 or less; rubber seal 30 or less
  • Ambient & fluid temperature: -10 to 50° C

Configure your product

 
Type of Actuation
Seal type
Configuration
Coil Voltage
Lead wire
Manual Override
Port Size