Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-SY5000, 5 Port Solenoid Valve, All Types (New Product)

  • Compatible with battery manufacturing
  • Fluid: Air.
  • Operating pressure range: -100 kPa to 0.7.
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing).
  • Coil rated voltage [DC]: 24, 12 V.
  • Enclosure: IP67 (Based on IEC60529).

Configure your product

 
Actuation
Mounting/Porting
Seal
Back Pressure Check Valve
Pilot Valve
Coil specification
Rated Voltage
Light/Surge Suppressor/Common Specification
Manual Override
A B Port Size