Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-ITV1000/2000/3000, Electro-Pneumatic Regulator

  • Compatible with battery manufacturing
  • Pressure range: 0.005 to 0.9 MPa
  • Maximum flow rate: 4000 l/min (ANR)
  • Port sizes: 1/8, 1/4, 3/8, 1/2.

Configure your product

25A-ITV-NN4
Model
Pressure Range
Power Voltage
Input Signal
Monitor Output
Thread
Port Size
Accessory
Cable Connector
Pressure Display Unit