Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-AM150C-550C / AM650-850, Mist Separator

  • Compatible with battery manufacturing
  • Nominal filtration rating 0.3 µm
  • Rated flow from 300 to 12000 l/min (ANR)
  • Connection size 1/8 to 2
  • Filter element service indicator option.

Configure your product

25A-AM--T
Body Size
Thread
Port Size
Accessory
Drain Guide
IN-OUT Direction
Element Service Indicator