Electronics Industry
Photovoltaic Industry
Handling
Clean Room Products
Clean Room
10/11-CJ2
Industry Solutions
Product catalogue
10/11-CJ2
Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable.