Product selection
×

Go to details
Part number

My account

×

Product catalogue

ZL112A, Multi-stage Ejector

  • Energy saving multistage vacuum ejector.
  • Nozzle diameter: Ø1.2 mm.
  • Maximum suction flow rate: 100 l/min (ANR).
  • Air consumption: 57 l/min (ANR).
  • Basic model weight: 180 g.
  • Exhaust specifications: built-in silencer (standard), port exhaust.
  • Vacuum pressure sensor options: digital vacuum pressure switch, vacuum pressure gauge, vacuum adapter.

Configure your product

 
Supply(P),Vacuum(V), One-touch Fitting
Exhaust Type
Supply/Release Valve Combination
Rated voltage
Electrical Entry
Light/surge voltage suppressor
Manual Override
Vacuum Pressure Sensor
Output Specifications
Unit Specifications
Lead Wire Specifications
Option