Product selection
×

Go to details
Part number

My account

×

Product catalogue

VFS3000, Body Ported & Base Mounted Type Valve, Metric

  • VFS3000, body ported & base mounted valves
  • Thread type: Rc(PT)
  • Port sizes: 1/4, 3/8
  • Maximum operating pressure: 0,99 MPa;
  • Ambient & fluid temperature: -10 to 60°C
  • Manual override: non locking push style

Configure your product

 
Function
Body Style
Body Option
Pilot
Voltage
Lead Wire
Surge Suppressor
Manual Override
Piping
Port Size
Thread
Option
Q