Product selection
×

Go to details
Part number

My account

×

Product catalogue

Nylon General Use Tubing, Soft - TS

  • Applicable tubing O.D.: Ø 4 to Ø 16 mm
  • Operating temperature: -40 to 100 °C for air and 0 to 50 °C for water
  • Colours: black, white, red, blue, yellow and green.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

TS-
Size
Color
Roll Length