Product selection
×

Go to details
Part number

My account

×

Product catalogue

One Touch Fitting, Rotary, Metric - KS

  • Rotary, One-touch fitting (standard)
  • Metric threads
  • Tube OD:  Ø4, Ø6, Ø8, Ø10, Ø12
  • Maximum operating pressure:  1.0 MPa
  • Ambient & fluid temperature: -5 to 60°C

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

KSH06-M6
Model
Applicable Tube OD
Port Size
Sealant

Sealant
w/o Sealant
Applicable Tube OD
Ø6 mm
Port Size
M6 (M6X1)
Model
H (Male Connector)
Pressure medium
Air
Maximum ambient temperature
60 °C
Minimum ambient temperature
-5 °C (no Freezing)
Usable tubing material
Nylon, Soft nylon, Polyurethane
Weight
0.012 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version