Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Cylinder High Force Type – CQE

Unleash full power, with minimal footprint and pressure

  • Lower your supply pressure without compromising on cylinder output force – Up to 628 N at 0.35 MPa (Ø 40 mm)
  • Reduce your machine's dimensions without sacrificing power – Theoretical output force equivalent to a cylinder one size bigger
  • Boost power without redesigning your machine – Forces up to 1.5 times higher than cylinders with the same bore size.

And much more

  • Bore sizes (mm): 20, 25, 32, 40 mm
  • Strokes up to 50 mm
  • Polygonal piston rod
  • Compact auto switches can be mounted.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CDQEB20-50
Magnet
Bore Size
Stroke
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number

Eclass code
Eclass version
Unspsc number
Unspsc version