Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)A2-Z-XC10, Air Cylinder Standard Type, Double Acting, Dual Stroke Cylinder/Double Rod Type

  • Double acting, single rod, standard type
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 1 to 1000
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Tube Material
Bore Size
Stroke A (For other strokes, consult SMC)
Rod Boot A
Cushion A
Stroke B (Maximum value for A+B: 1000 mm)
  []
Rod Boot B
Cushion B
Bracket 1
Bracket 2
Auto Switch
Lead Wire or Prewired Connector
Number