Baugröße Kombination
-- Bitte auswählen --
21-R1 (A: 6mm x 4mm, B: 4mm x 3mm, C: 6mm x 4mm)
21-R2 (A: 6mm x 4mm, B: 3mm x 2mm, C: 6mm x 4mm)
21-R9 (A: 4mm x 3mm, B: 6mm x 4mm, C: 4mm x 3mm)
21-R10 (A: 3mm x 2mm, B: 6mm x 4mm, C: 3mm x 2mm)
22-R1 (A: 4mm x 3mm, B: 3mm x 2mm, C: 4mm x 3mm)
22-R9 (A: 3mm x 2mm, B: 4mm x 3mm, C: 3mm x 2mm)
2A-R1 (A: 1/4" x 5/32", B: 1/8" x 0.086", C: 1/4" x 5/32")
2A-R2 (A: 1/4" x 5/32", B: 1/8" x 0.086", C: 1/4" x 5/32")
2A-R9 (A: 3/16" x 1/8", B: 1/4" x 5/32", C: 3/16" x 1/8")
2A-R10 (A: 1/8" x 0.086", B: 1/4" x 5/32", C: 1/8" x 0.086")
2B-R1 (A: 3/16" x 1/8", B: 1/8" x 0.086", C: 3/16" x 1/8")
2B-R9 (A: 1/8" x 0.086", B: 3/16" x 1/8", C: 1/8" x 0.086")
31-R1 (A: 10mm x 8mm, B: 8mm x 6mm, C: 10mm x 8mm)
31-R2 (A: 10mm x 8mm, B: 6mm x 4mm, C: 10mm x 8mm)
31-R3 (A: 10mm x 8mm, B: 4mm x 3mm)
31-R4 (A: 10mm x 8mm, B: 3mm x 2mm, C: 10mm x 8mm)
31-R7 (A: 8mm x 6mm, B: 8mm x 6mm, C: 10mm x 8mm)
31-R8 (A: 6mm x 4mm, B: 6mm x 4mm, C: 10mm x 8mm)
31-R9 (A: 8mm x 6mm, B: 10mm x 8mm, C: 8mm x 6mm)
31-R10 (A: 6mm x 4mm, B: 10mm x 8mm, C: 6mm x 4mm)
32-R1 (A: 8mm x 6mm, B: 6mm x 4mm, C: 8mm x 6mm)
32-R5 (A: 8mm x 6mm, B: 8mm x 6mm, C: 6mm x 4mm)
32-R6 (A: 6mm x 4mm, B: 10mm x 8mm, C: 10mm x 8mm)
32-R7 (A: 6mm x 4mm, B: 6mm x 4mm, C: 8mm x 6mm)
32-R9 (A: 6mm x 4mm, B: 8mm x 6mm, C: 6mm x 4mm)
3A-R1 (A: 3/8" x 1/4", B: 1/4" x 5/32", C: 3/8" x 1/4")
3A-R2 (A: 3/8" x 1/4", B: 1/8" x 0.086", C: 3/8" x 1/4")
3A-R3 (A: 3/8" x 1/4", B: 1/8" x 0.086")
3A-R5 (A: 3/8" x 1/4", B: 3/8" x 1/4", C: 1/4" x 5/32")
3A-R7 (A: 3/8" x 1/4", B: 1/4" x5/32", C: 1/4" x 5/32")
3A-R9 (A: 1/4" x 5/32", B: 3/8" x 1/4", C: 1/4" x5/32")
41-R1 (A: 12mm x 10mm, B: 10mm x 8mm, C: 12mm x 10mm)
41-R11 (A: 6 mm x 4 mm, B: 10 mm x 8 mm, C: 12 mm x 10 mm)
41-R12 (A: 6 mm x 4 mm, B: 12 mm x 10 mm, C: 12 mm x 10 mm)
41-R2 (A: 12 mm x 10 mm, B: 8 mm x 6 mm)
41-R22 (A: 10 mm x 8 mm, B: 6 mm x 4 mm, C: 12 mm x 10 mm)
41-R23 (A: 6 mm x 4 mm, B: 6 mm x 4 mm, C: 12 mm x 10 mm)
41-R26 (A: 12 mm x 10 mm, B: 3 mm x 2 mm, C: 12 mm x 10 mm)
41-R3 (A: 12 mm x 10 mm, B: 6 mm x 4 mm, C: 12 mm x 10 mm)
41-R32 (A: 6 mm x 4 mm, B: 12 mm x 10 mm, C: 6 mm x 4 mm)
41-R34 (A: 3 mm x 2 mm, B: 12 mm x 10 mm, C: 3 mm x 2 mm)
41-R4 (A: 12 mm x 10 mm, B: 4 mm x 3 mm)
41-R5 (A: 12mm x 10mm, B: 12mm x 10mm, C: 10mm x 8mm)
41-R7 (A: 10mm x 8mm, B: 10mm x 8mm, C: 12mm x 10mm)
41-R9 (A: 10mm x 8mm, B: 12mm x 10mm, C: 10mm x 8mm)
4A-R1 (A: 1/2" x 3/8", B: 3/8" x 1/4", C: 1/2" x 3/8")
4A-R10 (A: 1/4" x 5/32", B: 1/2" x 3/8", C: 1/4" x 5/32")
4A-R17 (A: 1/4" x 5/32", B: 3/8" x 1/4", C: 1/2" x 3/8")
4A-R2 (A: 1/2" x 3/8", B: 1/4" x 5/32", C: 1/2" x 3/8")
4A-R20 (A: 3/8" x 1/4", B: 1/4" x 5/32", C: 1/2" x 3/8")
4A-R3 (A: 1/2" x 3/8", B: 3/16" x 0.127")
4A-R33 (A: 1/8" x 0.086", B: 1/2" x 3/8", C: 1/8" x 0.086")
4A-R4 (A: 1/2" x 3/8", B: 1/8" x 0.086", C: 1/2" x 3/8")
4A-R5 (A: 1/2'" x 3/8", B: 1/2" x 3/8" , C: 3/8" x 1/4")
4A-R6 (A: 1/2" x 3/8", B: 1/2" x 3/8", C: 1/4" x 5/32")
4A-R7 (A: 1/2" x 3/8", B: 3/8" x 1/4", C: 3/8" x 1/4")
4A-R8 (A: 1/2" x 3/8", B: 1/4" x 5/32" , C: 1/4" x 5/32")
4A-R9 (A: 3/8" x 1/4", B: 1/2" x 3/8", C: 3/8" x 1/4")
51-R1 (A: 19mm x 16mm, B: 12mm x 10mm, C: 19mm x 16mm)
51-R10 (A: 10mm x 8mm, B: 19mm x 16mm, C: 10mm x 8mm)
51-R12 (A: 8mm x 6mm, B: 19mm x 16mm, C: 19mm x 16mm)
51-R13 (A: 6mm x 4mm, B: 19mm x 16mm, C: 19mm x 16mm)
51-R17 (A: 10mm x 8mm, B: 12mm x 10mm, C: 19mm x 16mm)
51-R2 (A: 19mm x 16mm, B: 10mm x 8mm)
51-R24 (A: 12mm x 10mm, B: 6mm x 4mm, C: 19mm x 16mm)
51-R26 (A: 19mm x 16mm, B: 4mm x 3mm, C: 19mm x 16mm)
51-R28 (A: 19mm x 16mm, B: 3mm x 2mm, C: 19mm x 16mm)
51-R3 (A: 19mm x 16mm, B: 8mm x 6mm, C: 19mm x 16mm)
51-R31 (A: 10mm x 8mm, B: 19mm x 16mm, C: 12mm x 10mm)
51-R4 (A: 19mm x 16mm, B: 6mm x 4mm, C: 19mm x 16mm)
51-R5 (A: 19mm x 16mm, B: 19mm x 16mm, C: 12mm x 10mm)
51-R6 (A: 10mm x 8mm, B: 19mm x 16mm, C: 19mm x 16mm)
51-R7 (A: 12mm x 10mm, B: 12mm x 10mm, C: 19mm x 16mm)
51-R8 (A: 10mm x 8mm, B: 10mm x 8mm, C: 19mm x 16mm)
51-R9 (A: 10mm x 12mm, B: 19mm x 16mm, C: 12mm x 10mm)
5A-R1 (A: 3/4" x 5/8", B: 1/2" x 3/8", C: 3/4" x 5/8")
5A-R10 (A: 3/8" x 1/4", B: 3/4" x 5/8", C: 3/8" x 1/4")
5A-R12 (A: 3/4" x 5/8", B: 3/4" x 5/8", C: 1/4" x 5/32")
5A-R17 (A: 1/2" x 3/8", B: 3/8" x 1/4", C: 3/4" x 5/8")
5A-R2 (A: 3/4" x 5/8", B: 3/8" x 1/4" , C: 3/4" x 5/8")
5A-R21 (A: 3/8" x 1/4", B: 1/4" x 5/32", C: 3/4" x 5/8")
5A-R22 (A: 1/2" x 3/8", B: 1/4" x 5/32", C: 3/4" x 5/8")
5A-R26 (A: 3/4" x 5/8", B: 1/8" x 0.086", C: 3/4" x 5/8")
5A-R3 (A: 3/4" x 5/8", B: 1/4" x 5/32", C: 3/4" x 5/8")
5A-R31 (A: 3/8" x 1/4", B: 3/4" x 5/8", C: 1/2" x 3/8")
5A-R32 (A: 1/4" x 5/32", B: 3/4" x 5/8", C: 1/4" x 5/32")
5A-R4 (A: 3/4" x 5/8", B: 3/16" x 0.127")
5A-R5 (A: 3/4" x 5/8", B: 3/4" x 5/8", C: 1/2" x 3/8")
5A-R6 (A: 3/4" x 5/8", B: 3/4" x 5/8", C: 3/8" x 1/4")
5A-R7 (A: 3/4" x 5/8", B: 1/2" x 3/8", C: 1/2" x 3/8")
5A-R8 (A: 3/8" x 1/4", B: 3/8" x 1/4", C: 3/4" x 5/8")
5A-R9 (A: 1/2" x 3/8", B: 3/4" x 5/8", C: 1/2" x 3/8")
61-R1 (A: 25mm x 22mm, B: 19mm x 16mm, C: 25mm x 22mm)
61-R10 (A: 12mm x 10mm, B: 25mm x 22mm, C: 12mm x 10mm)
61-R11 (A: 12mm x 10mm, B: 19mm x 16mm, C: 25mm x 22mm)
61-R12 (A: 10mm x 8mm, B: 25mm x 22mm, C: 25mm x 22mm)
61-R13 (A: 8mm x 6mm, B: 25mm x 22mm, C: 25mm x 22mm)
61-R15 (A: 6mm x 4mm, B: 25mm x 22mm, C: 25mm x 22mm)
61-R18 (A: 10mm x 8mm, B: 19mm x 16mm, C: 25mm x 22mm)
61-R19 (A: 6mm x 4mm, B: 19mm x 16mm, C: 25mm x 22mm)
61-R2 (A: 25mm x 22mm, B: 12mm x 10mm)
61-R20 (A: 19mm x 16mm, B: 12mm x 10mm, C: 25mm x 22mm)
61-R26 (A: 25mm x 22mm, B: 6mm x 4mm, C: 25mm x 22mm)
61-R3 (A: 25mm x 22mm, B: 10mm x 8mm, C: 25mm x 22mm)
61-R30 (A: 10mm x 8mm, B: 25mm x 22mm, C: 19mm x 16mm)
61-R31 (A: 12mm x 10mm, B: 25mm x 22mm, C: 19mm x 16mm)
61-R34 (A: 6mm x 4mm, B: 25mm x 22mm, C: 6mm x 4mm)
61-R4 (A: 25mm x 22mm, B: 8mm x 6mm, C: 25mm x 22mm)
61-R5 (A: 25mm x 22mm, B: 25mm x 22mm, C: 19mm x 16mm)
61-R6 (A: 12mm x 10mm, B: 25mm x 22mm, C: 25mm x 22mm)
61-R7 (A: 19mm x 16mm, B: 19mm x 16mm, C: 25mm x 22mm)
61-R8 (A: 12mm x 10mm, B: 12mm x 10mm, C: 25mm x 22mm)
61-R9 (A: 19mm x 16mm, B: 25mm x 22mm, C: 19mm x 16mm)
6A-R1 (A: 1" x 7/8", B: 3/4" x 5/8", C: 1" x 7/8")
6A-R10 (A: 1/2" x 3/8", B: 1" x 7/8", C: 1/2" x 3/8")
6A-R11 (A: 3/8" x 1/4", B: 3/4" x 5/8", C: 1" x 7/8")
6A-R12 (A: 1" x 7/8", B: 1" x 7/8", C: 3/8" x 1/4")
6A-R13 (A: 1" x 7/8", B: 1" x 7/8", C: 1/4" x 5/32")
6A-R14 (A: 3/4" x 5/8", B: 1" x 7/8", C: 1/4" x 5/32")
6A-R17 (A: 1/2" x 3/8", B: 3/4" x 5/8", C: 1" x 7/8")
6A-R18 (A: 1/4" x 5/32", B: 3/4" x 5/8", C: 1" x 7/8")
6A-R2 (A: 1" x 7/8", B: 1/2" x 3/8", C: 1" x 7/8")
Gewindeart
6A-R3 (A: 1" x 7/8", B: 3/8" x 1/4", C: 1" x 7/8")
6A-R30 (A: 3/8" x 1/4", B: 1" x 7/8", C: 3/4" x 5/8")
6A-R31 (A: 1/2" x 3/8", B: 1" x 7/8", C: 3/4" x 5/8")
6A-R33 (A: 1/4" x 5/32", B: 1" x 7/8", C: 1/4" x 5/32")
6A-R4 (A: 1" x 7/8", B: 1/4" x 5/32", C: 1" x 7/8")
6A-R5 (A: 1" x 7/8", B: 1" x 7/8", C: 3/4" x 5/8")
6A-R6 (A: 1" x 7/8", B: 1" x 7/8", C: 1/2" x 3/8")
6A-R7 (A: 1" x 7/8", B: 3/4" x 5/8", C: 3/4" x 5/8")
6A-R8 (A: 1/2" x 3/8", B: 1/2" x 3/8", C: 1" x 7/8")
6A-R9 (A: 3/4" x 5/8", B: 1" x 7/8", C: 3/4" x 5/8")
-- Bitte auswählen --