Multistage ejector - ZL1/3/6

A light efficient push to your suction

  • Perform the suction with a very light solution – The ideal solution for robots´ moving parts
  • Introduce efficiency in your vacuum applications – High suction flow with 3 stage diffuser construction
  • Smartly automate your monitoring process – IO-Link for online parameterization and extraction of numeric data.
  • Minimise your air consumption – Energy saving function is available

Flere egenskaber og funktioner

  • Energy-saving, large flow rate, 3-stage diffuser construction ejector
  • Energy saving function selectable, with reduction of up to 90%
  • Suction flow rate up to 600 l/min, increased by 250% compared to one-stage ejectors
  • Supply valve/release valve combinations
  • All-in-one design with integrated components to make it compact and lightweight.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Max. Suction Flow Rate
Supply Pressure
Vacuum (2/V) Port Size/Supply (1/P) Port Tubing O.D
Exhaust Method
Supply Valve/Release Valve Combination
Rated voltage
Electrical Entry
Light/Surge Voltage Supprressor
Manual Override
Vacuum Pressure Sensor
Output
Unit
Lead wire
Option