Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Produktkatalog

25A-VG342, 3 Port Solenoid Valve, Pilot Poppet

  • Compatible with battery manufacturing
  • Light Weight: 1.1kg.
  • Large Flow Capacity: 1/Nl/min 12857.65
  • Low Power Consumption.
  • No lubrication required.
  • Possible to use in vacuum or under low pressures.
  • Changeable actuation: N.C., N.O. or External pilot.
  • Can be used as a selector or divider valve (External pilot).