Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Online produktkatalog

Vacuum Gripper System – ZGS

The complete and efficient palletising solution

  • Reduce installation and design time – Integration of all essential peripherals into a single unit
  • Enable robot downsize – Slim and lightweight design to optimise robot dimensions
  • Optimise application for maximum efficiency – Number of ejector assemblies can be selected depending on the required suction flow
  • Improve productivity – Efficient gripping of workpieces of different shapes and sizes.

Flere egenskaber og funktioner

  • Ejector assembly, foam, supply valve, release valve, and pressure switch are integrated into each ejector unit for immediate use simply by connecting an M8 connector and supplying air
  • Foam size 400 x 240
  • Weight: 3,9 kg
  • Mountable in industrial robots and collaborative robots: Universal Robots, OMRON/TECHMAN, FANUC and Yaskawa
  • Maintains grip in any orientation, regardless of contact area.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Compatible Robot
Supply Valve/Release Valve
Foam Size
Foam Thickness
Suction Plate
Number of Ejector Assemblies
Connector Cable for Compatible Robot
Pressure Switch Unit Specifications
Robot Mounting Flange
Air Pressure Supply (P) Port