Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Produktkatalog

SS5Y5-45T, 5000 Series, Stacking Manifold, DIN Rail Mount, Terminal Block

  • Manifold for SY5000 base mounted valves
  • Connector box can be mounted on D or U side
  • Common supply and exhaust can be located on U, D
    or both sides
  • Maximum 8 stations (9 pole type), maximum 17 stations (19 pole)
    available as standard
  • DIN rail mounted
  • 9 pole or 18 pole terminal block for connection to valves
  • 6 port sizes available

Konfigurer dit produkt

 
Number of Terminals
Connector Mounting Position
Valve Stations
SUP/EXH Block Mounting
Pilot Type
A, B Port Size
Option
CE Marked