Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

SS5V3-10F/P*, D-sub Connector / Flat Ribbon Cable

  • D-sub connector or Flat ribbon cable
  • Tie rod base, 3000 series
  • Number of connectors (D-sub): 25 pins
  • Maximum number of stations: 20
  • Number of connectors (Flat Ribbon): 26, 20, 10 pins

Konfigurer dit produkt

SS5V3-10D--
Connector Type
Connector Entry Direction
Stations
P, E Port Position
Pilot Specification
A, B Port
Mounting Method