Pressure Relief 3 Port Valve with Locking Holes - VHS-D

Making maintenance a safe operation

  • Reduce air supply and exhaust time - Up to a maximum flow rate of 14098 l/min for one-inch size
  • Save energy - Zero air bleeding while switching the handle
  • Prevent inadvertent air supply - With locking holes to be padlock-secured in the OFF position.

Flere egenskaber og funktioner

  • Modular design with uniform body style to FRL units
  • Flow rate up to 14098 l/min
  • Energy saving: zero air bleeding during switching the handle
  • OSHA standard compliant (US standard)
  • With built-in silencer for EXH port as an option.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.