Model
-- Vælg design --
LQ1R11 (Thread 1/8", Tubing Size mm 4x3)
LQ1R12 (Thread 1/8", Tubing Size mm 3x2)
LQ1R1A (Thread 1/8", Tubing Size 1/8" x 0.086")
LQ1R21 (Thread 1/8", Tubing Size mm 6x4)
LQ1R22 (Thread 1/8", Tubing Size mm 4x3)
LQ1R23 (Thread 1/4", Tubing Size mm 6x4)
LQ1R24 (Thread 1/4", Tubing Size mm 4x3)
LQ1R2A (Thread 1/8", Tubing Size 1/4" x 5/32")
LQ1R2B (Thread 1/8", Tubing Size 3/16" x 0.127")
LQ1R2C (Thread 1/8", Tubing Size 3x2 or 1/8" x 0.086")
LQ1R2D (Thread 1/4", Tubing Size 1/4" x 5/2")
LQ1R2E (Thread 1/4", Tubing Size 3/16" x 0.127")
LQ1R2F (Thread 1/4", Tubing Size 3x2 or 1/8" x 0.086")
LQ1R31 (Thread 1/4", Tubing Size mm 10x8)
LQ1R310 (Thread 1/8", Tubing Size mm 8x6)
LQ1R32 (Thread 1/4", Tubing Size mm 8x6)
LQ1R33 (Thread 1/4", Tubing Size mm 6x4)
LQ1R34 (Thread 3/8", Tubing Size mm 10x8)
LQ1R35 (Thread 3/8", Tubing Size mm 8x6)
LQ1R36 (Thread 3/8", Tubing Size mm 6x4)
LQ1R39 (Thread 1/8", Tubing Size mm 10x8)
LQ1R3A (Thread 1/4", Tubing Size 3/8" x 1/4")
LQ1R3B (Thread 1/4", Tubing Size 1/4" x 5/32")
LQ1R3C (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1R3D (Thread 3/8", Tubing Size 1/4" x 5/32")
LQ1R3F (Thread 1/8", Tubing Size 3/8"x1/4")
LQ1R41 (Thread 3/8", Tubing Size mm 12x10)
LQ1R42 (Thread 3/8", Tubing Size mm 10x8)
LQ1R43 (Thread 1/2", Tubing Size mm 12x10)
LQ1R44 (Thread 1/2", Tubing Size mm 10x8)
LQ1R49 (Thread 1/4", Tubing Size mm 12x10)
LQ1R4A (Thread 3/8", Tubing Size 1/2" x 3/8")
LQ1R4B (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1R4C (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1R4D (Thread 1/2", Tubing Size 3/8" x 1/4")
LQ1R4G (Thread 1/4", Tubing Size 1/2" x 3/8")
LQ1R51 (Thread 1/2", Tubing Size mm 19x16)
LQ1R52 (Thread 1/2", Tubing Size mm 12x10)
LQ1R53 (Thread 3/4", Tubing Size mm 19x16)
LQ1R54 (Thread 3/4", Tubing Size mm 12x10)
LQ1R58 (Thread 1/4", Tubing Size mm 19x16)
LQ1R59 (Thread 3/8", Tubing Size mm 19x16)
LQ1R5A (Thread 1/2", Tubing Size 3/4" x 5/8")
LQ1R5B (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1R5C (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1R5D (Thread 3/4", Tubing Size 1/2" x 3/8")
LQ1R5G (Thread 1/4", Tubing Size 3/4" x 5/8")
LQ1R5H (Thread 3/8", Tubing Size 3/4" x 5/8")
LQ1R61 (Thread 3/4", Tubing Size mm 25x22)
LQ1R62 (Thread 3/4", Tubing Size mm 19x16)
LQ1R63 (Thread 1", Tubing Size mm 25x22)
LQ1R64 (Thread 1", Tubing Size mm 19x16)
LQ1R66 (Thread 1/2", Tubing Size mm 25x22)
LQ1R6A (Thread 3/4", Tubing Size 1" x 7/8")
LQ1R6B (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1R6C (Thread 1", Tubing Size 1" x 7/8")
LQ1R6D (Thread 1", Tubing Size 3/4" x 5/8")
-- Vælg design --