Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Produktkatalog

PSE570, General Fluids Pressure Sensor

  • Applicable fluids: gas or liquid that will not attack or corrode materials of parts in contact with fluid
  • 6 rated pressure ranges: -100 to 100 kPa, 0 to 500 kPa, 0 to 1 MPa, 0 to 2 MPa, 0 to 5 MPa, 0 to 10 MPa
  • Proof pressure: 3 times higher than the rated pressure
  • Withstand voltage: 500 V AC
  • M12 connector for wiring
  • Enclosure: IP65.

Konfigurer dit produkt

 
Sensor Range
Port Size
Output Specifications
Lead Wire