Pressure Sensor Controllers – PSE

Monitor your pressure remotely

  • Get centralised information – Remote monitors are available
  • Enjoy IO–Link advantages with SMC – Your one supplier for all your automation needs
  • Monitor any sensor type – As long as it consumes less than 50 mA and has 1–5 VDC output.

Flere egenskaber og funktioner

  • Up to 4 channels
  • Repeatability: ±0.1 % (F.S.)
  • Enclosure: up to IP65
  • 3-step setting.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Input Specification
Unit Specification
Lead Wire